(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fluorobarrier Light-Blocking Wide-Mouth Bottle

Fluorobarrier Light-Blocking Wide-Mouth Bottle

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· These containers have been subjected to fluorination processing, whereby a special technique is used to chemically bond fluorine to the surface layer of a conventional polyethylene container.
· Their chemical resistance and gas barrier properties are superior to those of regular plastic bottles.
[Applications]
· Storing liquids that are highly volatile and sensitive to normal light and ultraviolet light

Basic Specifications

  • Main Body Material
    PE
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 500~999
  • 1000 to 1999
  • 2000 or More
  • Clear
Capacity details(ml)

Refine by

  • 500
  • 1000
  • 2000
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Depth(mm)

Refine by

  • 152
  • 189
  • 234
  • Clear
Scale gradation(ml)

Refine by

  • 43
  • 75
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500~999
500
50
152
43
1 Day(s)
-

Part Number : 26230
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    500~999
  • Main Body Material
    PE
  • Capacity details(ml)
    500
  • Width(mm)
    50
  • Depth(mm)
    152
  • Scale gradation(ml)
    43
  • JAN Code
    4560277213221
  • Trusco Code
    420-3267
  • Mass(g)
    71
1 pc.
1000 to 1999
1000
100
189
43
1 Day(s)
-

Part Number : 26231
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1000 to 1999
  • Main Body Material
    PE
  • Capacity details(ml)
    1000
  • Width(mm)
    100
  • Depth(mm)
    189
  • Scale gradation(ml)
    43
  • JAN Code
    4560277213238
  • Trusco Code
    420-3275
  • Mass(g)
    95
1 pc.
2000 or More
2000
100
234
75
1 Day(s)
-

Part Number : 26232
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    2000 or More
  • Main Body Material
    PE
  • Capacity details(ml)
    2000
  • Width(mm)
    100
  • Depth(mm)
    234
  • Scale gradation(ml)
    75
  • JAN Code
    4560277213245
  • Trusco Code
    420-3283
  • Mass(g)
    181

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)