(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Slim Type Book Bottle

Slim Type Book Bottle

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A book-shaped square bottle that is highly transparent and easy to check the volume.
It has excellent storage capacity and is easy to organize and space saving.

Basic Specifications

  • Main Body Material
    PP
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 500~999
  • 1000 to 1999
  • 2000 or More
  • Clear
Height(mm)

Refine by

  • 48
  • 49
  • 83
  • 85
  • Clear
Depth(mm)

Refine by

  • 115
  • 166
  • 241
  • Clear
Bore Diameter(mm)

Refine by

  • 168
  • 230
  • 370
  • Clear
JAN Code

Refine by

  • 4560277210015
  • 4560277210022
  • 4560277210039
  • 4560277210046
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2000 or More
85
241
370
4560277210046
1 Day(s)
-

Part Number : 2120E
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    2000 or More
  • Main Body Material
    PP
  • Height(mm)
    85
  • Depth(mm)
    241
  • Bore Diameter(mm)
    370
  • JAN Code
    4560277210046
  • Trusco Code
    291-7041
  • Specifications
    Inner plug included
1 pc.
1000 to 1999
49
166
230
4560277210022
1 Day(s)
-

Part Number : 2208E
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1000 to 1999
  • Main Body Material
    PP
  • Height(mm)
    49
  • Depth(mm)
    166
  • Bore Diameter(mm)
    230
  • JAN Code
    4560277210022
  • Trusco Code
    291-7025
  • Specifications
    -
1 pc.
500~999
48
115
168
4560277210015
1 Day(s)
-

Part Number : 2300E
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    500~999
  • Main Body Material
    PP
  • Height(mm)
    48
  • Depth(mm)
    115
  • Bore Diameter(mm)
    168
  • JAN Code
    4560277210015
  • Trusco Code
    291-7017
  • Specifications
    -
1 pc.
2000 or More
83
166
230
4560277210039
1 Day(s)
-

Part Number : 2303E
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    2000 or More
  • Main Body Material
    PP
  • Height(mm)
    83
  • Depth(mm)
    166
  • Bore Diameter(mm)
    230
  • JAN Code
    4560277210039
  • Trusco Code
    291-7033
  • Specifications
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)