(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polytank Trays

Polytank Trays

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Type
    Related Item
  • Capacity details(L)
    90.1
  • Width(mm)
    420
  • Depth(mm)
    420
  • Height(mm)
    140
  • JAN Code
    4905009624607
  • Trusco Code
    420-0608
  • Approximate storage indication
    Polytank 2 pcs
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : PR-420
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Item
  • Capacity details(L)
    90.1
  • Width(mm)
    420
  • Depth(mm)
    420
  • Height(mm)
    140
  • JAN Code
    4905009624607
  • Trusco Code
    420-0608
  • Approximate storage indication
    Polytank 2 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because the rubber feet for the anti-slip are attached on the back side, it became difficult to roll over even while driving.

Specification

●W x D x H(mm):420 x 420 x 140
●SPQ(piece):8
●Storage Reference: 2 Pieces Plastic Jerrycan

Materials

●Main Body: Polypropylene(PP)
●Leg Part: Elastomeric Thermoplastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)