(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PFA Wash Bottle

PFA Wash Bottle

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· High-quality wash bottles with excellent chemical resistance and heat resistance.
· No metal elution, so metal free.
· Resistant to surface adherence for superior surface characteristics.

Basic Specifications

  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity (ml)

Refine by

  • 250
  • 500
  • Clear
Mass(g)

Refine by

  • 66
  • 67
  • 122
  • Clear
Height(mm)

Refine by

  • 125
  • 153
  • Clear
Outer Diameter(mm)

Refine by

  • 61
  • 62.6
  • 77.6
  • Clear
Scale gradation(ml)

Refine by

  • 50
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
250
67
125
62.6
50
1 Day(s)
-

Part Number : 18134
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    250
  • Mass(g)
    67
  • Height(mm)
    125
  • Outer Diameter(mm)
    62.6
  • Scale gradation(ml)
    50
  • JAN Code
    4560277210695
  • Trusco Code
    330-0161
1 pc.
500
122
153
77.6
100
1 Day(s)
-

Part Number : 18135
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    500
  • Mass(g)
    122
  • Height(mm)
    153
  • Outer Diameter(mm)
    77.6
  • Scale gradation(ml)
    100
  • JAN Code
    4560277210701
  • Trusco Code
    330-0170
1 pc.
250
66
125
61
50
1 Day(s)
-

Part Number : 18142
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    250
  • Mass(g)
    66
  • Height(mm)
    125
  • Outer Diameter(mm)
    61
  • Scale gradation(ml)
    50
  • JAN Code
    4560277210732
  • Trusco Code
    330-0188

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)