(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sanifit Hand Brush - for Washing Hands

Sanifit Hand Brush - for Washing Hands

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Short two-tiered bristles are convenient for long hair and nails.
[Applications]
· For washing hands and arms.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    105
  • Hair width
    50
  • Heat Resistant Temperature
    130°C (Not Autoclavable)
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • White
  • Clear
Trusco Code

Refine by

  • 409-0292
  • 409-0284
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
409-0284
1 Day(s)
-

Part Number : 2-3678-01
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Color
    White
  • Overall Length(mm)
    105
  • Hair width
    50
  • Trusco Code
    409-0284
  • Heat Resistant Temperature
    130°C (Not Autoclavable)
1 pc.
Red
409-0292
1 Day(s)
-

Part Number : 2-3678-02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Color
    Red
  • Overall Length(mm)
    105
  • Hair width
    50
  • Trusco Code
    409-0292
  • Heat Resistant Temperature
    130°C (Not Autoclavable)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)