(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Demossing Brush

Click this image to zoom it.

Move the mouse over the image to zoom

Demossing Brush

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A brush used for quickly removing moss that is attached to concrete blocks, etc.
· Features a narrow head (approx. 2 cm width) that can be used for moss that has become embedded in joints or in corners.
[Applications]
· For removing moss on fences, outer walls, entrance areas, parking lots, joints of concrete blocks, etc.
· The stainless steel brush is suitable for hard materials (such as concrete and stone), and the nylon brush is suitable for surfaces that must not be scratched (such as coated surfaces, bricks, tiles, pots, etc).

Basic Specifications

  • Product Type
    Hand Brush
  • Color
    Green / Black
  • Brush Width(cm)
    Approx. 2
  • Overall Length(cm)
    Approx. 35
  • Package Size(mm)
    60×360×22
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Nylon Brush
  • Stainless steel brush
  • Clear
Material

Refine by

  • Brush: Nylon/Handle: Polypropylene
  • Brush: Stainless Steel/Handle: Polypropylene
  • Clear
JAN Code

Refine by

  • 4970190491048
  • 4970190491062
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Stainless steel brush
Brush: Stainless Steel/Handle: Polypropylene
4970190491048
12 Day(s)
-

Part Number : BA725
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Color
    Green / Black
  • Details Type
    Stainless steel brush
  • Brush Width(cm)
    Approx. 2
  • Overall Length(cm)
    Approx. 35
  • Material
    Brush: Stainless Steel/Handle: Polypropylene
  • JAN Code
    4970190491048
  • Mass(g)
    76
  • Package Size(mm)
    60×360×22
1 pc.
Nylon Brush
Brush: Nylon/Handle: Polypropylene
4970190491062
12 Day(s)
-

Part Number : BA726
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Color
    Green / Black
  • Details Type
    Nylon Brush
  • Brush Width(cm)
    Approx. 2
  • Overall Length(cm)
    Approx. 35
  • Material
    Brush: Nylon/Handle: Polypropylene
  • JAN Code
    4970190491062
  • Mass(g)
    60
  • Package Size(mm)
    60×360×22

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)