• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hand-Woven Broom

Click this image to zoom it.

Move the mouse over the image to zoom

Hand-Woven Broom

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Natural fibers that do not damage tatami mats

Basic Specifications

  • Product Type
    Broom
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Broom Type

Refine by

  • Long broom
  • Hand broom
  • Clear
Width(mm)

Refine by

  • 320
  • 330
  • Clear
Length(mm)

Refine by

  • 850
  • 1370
  • Clear
JAN Code

Refine by

  • 4970190112097
  • 4970190122980
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Hand broom
330
850
4970190122980
15 Day(s) or more
-

Part Number : MB120
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Broom
  • Broom Type
    Hand broom
  • Width(mm)
    330
  • Length(mm)
    850
  • JAN Code
    4970190122980
  • Package Weight(g)
    335
  • Package Size (W×H×D)(mm)
    330×850×30
  • Hair material
    Broom Straw
  • Handle material
    Bamboo cashew paint
1 pc.
Long broom
320
1370
4970190112097
15 Day(s) or more
-

Part Number : MB121
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Broom
  • Broom Type
    Long broom
  • Width(mm)
    320
  • Length(mm)
    1370
  • JAN Code
    4970190112097
  • Package Weight(g)
    510
  • Package Size (W×H×D)(mm)
    320×1370×45
  • Hair material
    Broom Straw
  • Handle material
    Bamboo cashew paint

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)