• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

LG Type Live Gripper 5-Jaw Type With Top Jaw For Tailstock

[Features]
· Mount on the lathe tailstock to support long pipes from the internal diameter, enabling machining of the pipe outer diameter, end surface and internal diameter opening as well as screw machining.
· A complicated steady stop device is not required.
· The handle can be operated easily from the back surface and the jaws can be moved together.
· The strong grip prevents machining chatter.
· Wide gripping range.

Part Number

Configured Part Number is shown.

Part Number
LG-80L-MT-4
LG-100L-MT-4
LG-125-MT-3
LG-125-MT-4
LG-160-MT-4
LG-160-MT-5
LG-200-MT-4
LG-200-MT-5
LG-250-MT-5
LG-250-MT-6
Part NumberVolume DiscountDays to ShipChuck diameter
(mm)
Grip Power
(kN)
Maximum Handle Torque
(N・m(kgf・m))
Trusco Code Grip Range
(φ mm)
Maximum Support Load
(kN(kgf))
Maximum Number of Rotation
(r.p.m)
Length of Driving Shaft
(mm)
Mass
(g)
Amount Of Content
Quote 803.55.39 (0.55)816-656181 to 1261.2 (130)2,4001383,8001 unit
Quote 1006.19.8 (1.0)816-6555101 to 1621.5 (160)2,2001384,8001 unit
Quote 1257.811.47 (1.5)816-6556127 to 2101.9 (200)2,000907,0001 unit
Quote 1257.811.47 (1.5)816-6557127 to 2101.9 (200)2,0001157,2001 unit
Quote 16111.724.5 (2.5)816-6558162 to 2742.9 (300)1,80011510,8001 unit
Quote 16111.724.5 (2.5)816-6559162 to 2742.9 (300)1,80014511,0001 unit
Quote 20017.639.2 (4.0)816-6560202 to 3482.9 (300)1,50011519,0001 unit
Quote 20017.639.2 (4.0)837-7719202 to 3482.9 (300)1,50014520,6001 unit
Quote 25026.458.8 (6.0)837-7720252 to 4484.4 (450)1,20014535,0001 unit
Quote 25026.458.8 (6.0)837-7721252 to 4484.4 (450)1,20020137,0001 unit

Loading...

  1. 1

Basic Information

Amount Of Content 1 unit