(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PVDF Syringe Filter

PVDF Syringe Filter

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

[Features]
· Hydrophobic.
· Protein adsorption is very low, and the product demonstrates chemical resistance against a wide range of organic solvents.
· Suitable for gas, steam and high temperature filtration, filtration for foods, etc.
· Autoclavable.

Basic Specifications

  • Product Model
    Syringe Filter
  • Feature 1
    Hydrophobicity
  • Feature 2
    Autoclavable
  • Feature 3
    Sample Available
  • Amount Of Content
    100 pcs.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 100 pcs.
  • Clear
Sizes(mm)

Refine by

  • 13
  • 25
  • Clear
Bore Diameter(μm)

Refine by

  • 0.22
  • 0.45
  • Clear
Maker Part Number

Refine by

  • PVDF013022
  • PVDF013045
  • PVDF025022
  • PVDF025045
  • Clear
TGK Code

Refine by

  • 0149409051
  • 0149409052
  • 0149409053
  • 0149409054
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100 pcs.
13
0.22
PVDF013022
0149409051
20 Day(s) or more
-

Part Number : 0149-40-90-51
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    13
  • Bore Diameter(μm)
    0.22
  • Maker Part Number
    PVDF013022
  • TGK Code
    0149409051
  • Feature 1
    Hydrophobicity
  • Feature 2
    Autoclavable
  • Feature 3
    Sample Available
100 pcs.
13
0.45
PVDF013045
0149409052
20 Day(s) or more
-

Part Number : 0149-40-90-52
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    13
  • Bore Diameter(μm)
    0.45
  • Maker Part Number
    PVDF013045
  • TGK Code
    0149409052
  • Feature 1
    Hydrophobicity
  • Feature 2
    Autoclavable
  • Feature 3
    Sample Available
100 pcs.
25
0.22
PVDF025022
0149409053
20 Day(s) or more
-

Part Number : 0149-40-90-53
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    25
  • Bore Diameter(μm)
    0.22
  • Maker Part Number
    PVDF025022
  • TGK Code
    0149409053
  • Feature 1
    Hydrophobicity
  • Feature 2
    Autoclavable
  • Feature 3
    Sample Available
100 pcs.
25
0.45
PVDF025045
0149409054
21 Day(s) or more
-

Part Number : 0149-40-90-54
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    25
  • Bore Diameter(μm)
    0.45
  • Maker Part Number
    PVDF025045
  • TGK Code
    0149409054
  • Feature 1
    Hydrophobicity
  • Feature 2
    Autoclavable
  • Feature 3
    Sample Available

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)