• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
PFA Cloth

PFA Cloth

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A knitted cloth made using PFA filaments.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Thickness(mm)

Refine by

  • 0.22
  • 0.5
  • Clear
Diameter(mm)

Refine by

  • 0.11
  • 0.25
  • Clear
TGK Code

Refine by

  • 0638173751
  • 0638173752
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.22
0.11
0638173751
Quote
-

Part Number : 0638-17-37-51
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Material
  • Materials
    Fluorine Resin
  • Width(mm)
    1000
  • Thickness(mm)
    0.22
  • Diameter(mm)
    0.11
  • TGK Code
    0638173751
  • Specifications
    Mesh (Inch): 60
  • Material Details
    PFA
1 pc.
0.5
0.25
0638173752
Quote
-

Part Number : 0638-17-37-52
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Material
  • Materials
    Fluorine Resin
  • Width(mm)
    1000
  • Thickness(mm)
    0.5
  • Diameter(mm)
    0.25
  • TGK Code
    0638173752
  • Specifications
    Mesh (Inch): 25
  • Material Details
    PFA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)