(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lon-Soft Mat #12

Lon-Soft Mat #12

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Uses dust-removing, flexible and durable loop pile construction.
· Can be used with many different entrances.
· Material contains antimicrobial and antifungal agents.
· Does not leave dropped sand or dust on the surface of the mat.
· Loop pile structure maintains an attractive appearance while providing soft cushioning.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Width(mm)
    900
  • Length
    1200
  • Thickness(mm)
    14
  • Mass
    5.4kg
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
JAN Code

Refine by

  • 4903180409594
  • 4903180409600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
4903180409594
Quote
-

Part Number : F-129-12-G
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1200
  • Thickness(mm)
    14
  • JAN Code
    4903180409594
  • Mass
    5.4kg
  • OP (Color Signal)
    G
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
1 pc.
Gray
4903180409600
12 Day(s)
-

Part Number : F-129-12-GR
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    900
  • Length
    1200
  • Thickness(mm)
    14
  • JAN Code
    4903180409600
  • Mass
    5.4kg
  • OP (Color Signal)
    GR
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)