(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

OptiMill® Uneven Division Uneven Lead End Mill (6 Flutes, Finishing)

OptiMill® Uneven Division Uneven Lead End Mill (6 Flutes, Finishing)

[Features]
· 6-flute specification for finishing.
· Ideal for high-speed, high-feed and high-efficiency machining.
· Variable split and unequal lead greatly reduce cutting vibration (chatter), and enable long tool life.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, heat-resistant alloy.

Part Number

Configured Part Number is shown.

Part Number
SCM370J-0600Z06R-S-HA-HP213
SCM370J-0800Z06R-S-HA-HP213
SCM370J-1000Z06R-S-HA-HP213
SCM370J-1200Z06R-S-HA-HP213
SCM370J-1600Z06R-S-HA-HP213
SCM370J-2000Z06R-S-HA-HP213
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit
1 Piece(s) 35 Day(s) 615657487-05141 pc.
1 Piece(s) 35 Day(s) 821863487-05221 pc.
1 Piece(s) 35 Day(s) 10221072487-05311 pc.
1 Piece(s) 35 Day(s) 12261283487-05491 pc.
1 Piece(s) 35 Day(s) 16361692487-05571 pc.
1 Piece(s) 35 Day(s) 204120104487-05651 pc.

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 6 Type Square Torsion Angle (θ) Torsional Angle 39°/41°
Surface Treatment HP213 Coating Ordering Unit 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)