(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

OptiMill® SCM470 Composite Material End Mill (8 Flutes)

OptiMill® SCM470 Composite Material End Mill (8 Flutes)

[Features]
· By using multiple blades, it achieves high efficiency machining (high feed) of composite materials such as CFRP, etc.
· Cutting chips fall downward as it has a left-torsion specification.
[Applications]
· Work materials: Composites such as CFRP, etc.

Part Number

Configured Part Number is shown.

Part Number
SCM470-0400Z08R-F0008HA-HC619
SCM470-0500Z08R-F0010HA-HC619
SCM470-0600Z08R-F0012HA-HC619
SCM470-0800Z08R-F0016HA-HC619
SCM470-1000Z08R-F0020HA-HC619
SCM470-1600Z08R-F0020HA-HC611
SCM470-2000Z08R-F0020HA-HC611
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit
1 Piece(s) 12 Day(s) 416660491-07701 pc.
1 Piece(s) 12 Day(s) 518660491-07881 pc.
1 Piece(s) 12 Day(s) 628675491-07961 pc.
1 Piece(s) 12 Day(s) 832875491-08001 pc.
1 Piece(s) 12 Day(s) 10321072491-08181 pc.
1 Piece(s) 12 Day(s) 16361692491-08341 pc.
1 Piece(s) 12 Day(s) 204520104491-08421 pc.

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 8 Type Roughing end mill Torsion Angle (θ) Torsional Angle: Left Torsion/8°
Surface Treatment HC619 Diamond Coating Ordering Unit 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)