(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

BSK End Mill / Drill Case【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
BSK-07L
BSK-07M
BSK-07S
BSK-08L
BSK-08M
BSK-08S
BSK-09LX
BSK-09S
BSK-11LX
BSK-11S
BSK-14S
BSK-18L
BSK-18M
BSK-18S
BSK-23L
BSK-23S
BSK-26S
BSK-33L
BSK-33M
BSK-33S
BSK-43L
BSK-43M
BSK-43S
BSK-56L
BSK-56M
BSK-56S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipEffective Length
(mm)
Effective Diameter
(mm)
External Dimension Width
(mm)
External Dimension Depth
(mm)
External Dimension Height
(mm)
JAN Code TRUSCO Cord

10 Pieces Per Package

1 Pack(s) 12 Day(s) 78~12171010844582497200034497-2830

10 Pieces Per Package

1 Pack(s) 12 Day(s) 53~767101058.54582497200027497-2848

10 Pieces Per Package

1 Pack(s) 12 Day(s) 44~557101049.54582497200010497-2856

10 Pieces Per Package

1 Pack(s) 12 Day(s) 100~156812121044582497200065497-2864

10 Pieces Per Package

1 Pack(s) 12 Day(s) 70~9881212754582497200058497-2872

10 Pieces Per Package

1 Pack(s) 12 Day(s) 54~7081212594582497200041497-2881

5 Pieces Per Package

1 Pack(s) 12 Day(s) 125~21491313131.44582497200102497-2899

10 Pieces Per Package

1 Pack(s) 12 Day(s) 52~709131355.54582497200072497-2902

5 Pieces Per Package

1 Pack(s) 12 Day(s) 140~2411114.514.5146.24582497200140497-2911

5 Pieces Per Package

1 Pack(s) 12 Day(s) 55~831114.514.4644582497200119497-2929
1 Piece(s) 12 Day(s) 66~86141818714582497200157497-2937
1 Piece(s) 12 Day(s) 155~2401822.522.5160.54582497200218497-2945
1 Piece(s) 12 Day(s) 100~1501822.522.5106.54582497200201497-2953
1 Piece(s) 12 Day(s) 76~1011822.522.581.84582497200195497-2961
1 Piece(s) 12 Day(s) 180~2852328.428.41894582497200249497-2970
1 Piece(s) 12 Day(s) 94~1272328.428.4101.44582497200225497-2988
1 Piece(s) 12 Day(s) 120~1502632321264582497200256497-2996
1 Piece(s) 12 Day(s) 200~3003340402094582497200300497-3003
1 Piece(s) 12 Day(s) 150~2003340401584582497200294497-3011
1 Piece(s) 12 Day(s) 125~1503340401334582497200287497-3020
1 Piece(s) 12 Day(s) 240~3604351512474582497200331497-3038
1 Piece(s) 12 Day(s) 180~2404351511924582497200324497-3046
1 Piece(s) 12 Day(s) 150~1804351511564582497200317497-3054
1 Piece(s) 12 Day(s) 250~3705664642604582497200362497-3062
1 Piece(s) 12 Day(s) 190~2505664642004582497200355497-3071
1 Piece(s) 12 Day(s) 155 to 1905664641674582497200348497-3089

Loading...

  1. 1

Basic Information

Number of Pieces Stored(Pcs) 1 Body Material Polypropylene (PP) Lid Material Polypropylene (PP)
Specifications Body, Lid Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)