(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Rolling Automatic Slide Knurling Piece (for Diamond Pattern) KNSRL26【1-2 Pieces Per Package】

Rolling Automatic Slide Knurling Piece (for Diamond Pattern) KNSRL26

Knurling compatible with Handle : KHS.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

● For domestic standard knurl piece diamond knurling. 
● With the initial position setting mechanism of the knurling holding part.
● Automatic alignment by upper and lower auto slide mechanism (±2.5mm from initial position) eliminates the rolling force generated in 2 knurling pieces, and enables knurling processing with uniform groove depths.
● A holder for rolling diamond knurling
● Excellent in toughness and wear resistance.

Specification

●Outer Diameter(mm):19.2
●Hole Diameter(mm):4.76
●W(mm):6.35
●Compatible Holder:KHS
●SPQ(set):1
● Compatible Model: Lathe

Materials

● Alloy Tool Steel(SKS31)
Part Number
KNSRL14
KNSRL32
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipPitch
(mm)
Module
(mm)
Texture JAN Code Trusco Code
1 Piece(s) 1 Day(s) 1.810.58coarse4967521212007270-1197

2 Pieces Per Package

1 Pack(s) 1 Day(s) 0.790.25Second cut4967521212090289-0950

Loading...

  1. 1

Basic Information

Product Type Piece Outer Diameter(mm) 19.2 Hole Diameter(mm) 4.76
Width(mm) 6.35 Compatible Holder KHS Material Alloy tool steel (SKS31)
Features · Excellent toughness and abrasion resistance. Mass(g) 26

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)