(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MEGA Drill Reamer (Internal Oil Feed Type) 5D Type

MEGA Drill Reamer (Internal Oil Feed Type) 5D Type

[Features]
· H7 precision holes can be machined in one shot, with the 3 steps of "centering + drilling + reaming" integrated into 1 process.
· The characteristic chisel design and combination land demonstrate incredible centripetal force. (Drill Cutting Edge x 2, Reaming Edge x 4)
· Ideal for processing positioning holes or dowel pin holes.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, light alloy.

Part Number

Configured Part Number is shown.

Part Number
SCD201C-0600-2-4-140HA05-HP835
SCD201C-0700-2-4-140HA05-HP835
SCD201C-0800-2-4-140HA05-HP835
SCD201C-0900-2-4-140HA05-HP835
SCD201C-1000-2-4-140HA05-HP835
SCD201C-1100-2-4-140HA05-HP835
SCD201C-1200-2-4-140HA05-HP835
SCD201C-1300-2-4-140HA05-HP835
SCD201C-1600-2-4-140HA05-HP835
SCD201C-2000-2-4-140HA05-HP835
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter d
(mm)
Trusco Code
1 Piece(s) 35 Day(s) 653916486-8510
1 Piece(s) 35 Day(s) 753918486-8536
1 Piece(s) 35 Day(s) 853918486-8552
1 Piece(s) 35 Day(s) 96110310486-8579
1 Piece(s) 35 Day(s) 106110310486-8595
1 Piece(s) 35 Day(s) 117111812486-8617
1 Piece(s) 35 Day(s) 127111812486-8633
1 Piece(s) 35 Day(s) 137712414486-8650
1 Piece(s) 35 Day(s) 168313316486-8676
1 Piece(s) 35 Day(s) 2010115320486-8692

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type Other Surface Treatment Other
Effective machining depth 5D (5 x blade diameter)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)