(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Step Drill (2-Flute Type)

Step Drill (2-Flute Type)

[Features]
· Cutting tool optimal for hole drilling of various sizes, and hole expansion correction.
· X-type thinning is applied and the cutting edge does not run off.
[Applications]
· Work materials: Iron plate (up to 2 mm), stainless steel plate (up to 1.0 mm), plastic, wood.
[Material]
· Cobalt HSS

Part Number

Configured Part Number is shown.

Part Number
ESD-412
ESD-422
ESD-630
Part NumberMinimum order quantityVolume DiscountDays to ShipStep width
(mm)
Number of Steps Drilling Dimensions
(mm)
JAN Code Trusco Code
1 Piece(s) 12 Day(s) 394、5、6、7、8、9、10、11、124975180580504 397-0787
1 Piece(s) 12 Day(s) 5104、6、8、10、12、14、16、18、20、224975180580559 397-0809
1 Piece(s) 12 Day(s) 3116、9、11、13、15、17、19、21、24、27、304975180580603 397-0868

Loading...

  1. 1

Basic Information

Shank diameter(mm) 6.35 Coating Type Non-coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)