(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drill Bit for Vibration B Type (Straight Shank) Set

Drill Bit for Vibration B Type (Straight Shank) Set

[Features]
· Achieves fantastic cutting quality by using an ultra-hard tip with excellent durability, and employing a specially designed blade tip shape and angle.
[Applications]
· Work materials: Concrete, blocks, marble, gypsum boards, tiles.
[Set Contents]
· 3.2, 3.5, 4.3, 4.5, 4.8, 5.0 mm (total length 85 mm) x 1 pc each
· 6.0, 6.4 mm (total length 100 mm) 1 pc each
· 8.0, 8.5 mm (total length 125 mm) 1 pc each

Part Number

Configured Part Number is shown.

TB-20

Part Number
TB-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Compatible Electric Motor Hammer drill Number of included sets 10 pieces per set JAN Code 4989270030015
Trusco Code 120-9183

Please check the type/dimensions/specifications of the part TB-20 in the Drill Bit for Vibration B Type (Straight Shank) Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)