(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Tap for Horizontal Process Machine(for Metric Thread)

Spiral Tap for Horizontal Process Machine(for Metric Thread)

[Features]
· Ideal for large-diameter threading using a horizontal processing machine.
[Applications]
· For blind hole machining.
· Work materials: Alloy steel, cast steel, cast iron, ductile cast iron, thermoplastic plastic.
[Material]
· High-Speed Steel (HSS-E)

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HXL-SFT-STD-M30X1.5
HXL-SFT-STD-M36X4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Link Diameter
(mm)
Thread Length Shank Rectangular Section (Width)
(mm)
1 Piece(s) 1 Day(s) M301.5150OH4232817
1 Piece(s) 1 Day(s) M364200OH6283221

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tap Model Spiral Tap
Bore Model For Blind Holes Coating Type Others External center NO

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)