(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long Shank Spiral Tap Coro Tap 300(for Metric Threaded Through Holes)

Long Shank Spiral Tap Coro Tap 300(for Metric Threaded Through Holes)

[Features]
· A high-productivity tap tool.
· Long tool life and excellent chip processing provide high stability.
· Stable machining even with long projection length.
[Applications]
· For through hole finish work.
· Work materials: Stainless steel, steel.
[Material]
· High-Speed Steel (HSS-E)

Part Number

Configured Part Number is shown.

EX0BMJ1L100-M5

Part Number
EX0BMJ1L100-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Screw Types Meter Screw size (Nominal) M5 Pitch (P), Number of Threading(mm) 0.8
Chamfer threads (Lcf) 4.5P Tap Type Spiral Tap Hole type For through hole
Coating Y/N Available Coating Type Other Overall Length (L)(mm) 100
shank diameter(mm) 5.5 Thread Length(mm) 8 Accuracy 6H
Pilot Hole Dia.(mm) 4.20 Trusco Code 497-6266 Shank square part(mm) 4.5

Please check the type/dimensions/specifications of the part EX0BMJ1L100-M5 in the Long Shank Spiral Tap Coro Tap 300(for Metric Threaded Through Holes) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)