(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

VS Coating, Stainless Steel Spiral Tap (unified screw, fine type)

VS Coating, Stainless Steel Spiral Tap (unified screw, fine type)

[Features]
· A tap tool manufactured for stainless steel.
· A product with a VS coating that provides a long service life and high cutting performance.
· Products rounded at the root base are compliant with ISO3161 standards, ideal for the aviation industry.
[Applications]
· For blind hole machining
· Work materials: Stainless steel, nickel alloy, native copper

Part Number

Configured Part Number is shown.

Part Number
165121
165122
165123
165124
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
Trusco Code
1 Piece(s) 8 Day(s) NO.100.7947069.04.94.15762-6941
1 Piece(s) 8 Day(s) 1/40.90780611.04.95.55762-6959
1 Piece(s) 8 Day(s) 5/161.05890812.56.27.00762-6967
1 Piece(s) 8 Day(s) 3/81.05810010148.08.60762-6975

Loading...

  1. 1

Basic Information

Chamfer threads (Lcf) 2.5P Tool Material Type Powder high-speed steel Tap Type Spiral Tap
Hole type For blind hole Coating Y/N Available Coating Type Other
Accuracy 3B

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)