(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

VS Coating, Titanium Alloy Spiral Tap (unified screw, fine type), Small Diameter Type

VS Coating, Titanium Alloy Spiral Tap (unified screw, fine type), Small Diameter Type

[Features]
· A tap tool constructed for titanium alloy.
· A product with a VS coating that provides a long service life and high cutting performance.
· Products rounded at the root base are compliant with ISO3161 standards, ideal for the aviation industry.
[Applications]
· For through hole finish work.
· Work materials: Titanium, titanium alloy.

Part Number

Configured Part Number is shown.

Part Number
148004
148012
148016
148023
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
Trusco Code
1 Piece(s) 16 Day(s) or more NO.100.794706154.94.15762-6622
1 Piece(s) 16 Day(s) or more 1/40.907807155.55.55762-6649
1 Piece(s) 16 Day(s) or more 5/161.058908186.27.00762-6665
1 Piece(s) 16 Day(s) or more 3/81.05810010208.08.60762-6681

Loading...

  1. 1

Basic Information

Chamfer threads (Lcf) 2.5P Tool Material Type Powder high-speed steel Tap Type Spiral Tap
Hole type For through hole Coating Y/N Available Coating Type Other
Accuracy 3B

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)