(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Tap (for Unified Threads / Fine Type)

Hand Tap (for Unified Threads / Fine Type)

[Features]
· A common tap that's used in various applications.
[Applications]
· Work materials: Medium carbon steel, aluminum alloy, etc.
[Material]
· Alloy tool steel (SKS2)

Part Number

Configured Part Number is shown.

Part Number
P-S-HT-1/2NF20-2
P-S-HT-5/16NF24-2
P-S-HT-7/16NF-20-2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 1 Day(s) UNF1/2854211.47.09.04957656603016385-096010
1 Piece(s) 16 Day(s) or more UNF5/1670306.95.06.14957656602712385-124910
1 Piece(s) Quote UNF7/1680389.8684957656602910385-134610

Loading...

  1. 1

Basic Information

Thread Types Unified Tap Model Hand Tap Surface Coating Non-Coated
Point Medium Precision JIS3 Grade Number Contained In A Packet 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)