(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cam Mill (Multi-Shape Tip Replacement Type Multipurpose Cutter) ECM (Regular Pitch)

Cam Mill (Multi-Shape Tip Replacement Type Multipurpose Cutter) ECM (Regular Pitch)

[Features]
· Chameleon Cutter allows 1 cutter body to be equipped with octagonal 45° lead, round, square 90° lead, and square 45° lead inserts.
· A single multifunctional cutter supports machining to the limits of your imagination, reducing the number of items in inventory and eliminating confusion when selecting a cutter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ECMD040-C32-11J

 
Part Number
ECMD040-C32-11J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter D(φ) 40 Number of flutes(sheet) 4 Trusco Code 133-6908

Please check the type/dimensions/specifications of the part ECMD040-C32-11J in the Cam Mill (Multi-Shape Tip Replacement Type Multipurpose Cutter) ECM (Regular Pitch) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)