(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Evac High-low Ring Mat DX

Click this image to zoom it.

Move the mouse over the image to zoom

Evac High-low Ring Mat DX

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Dirt-resistant mat with excellent cushioning.
· Easily rollable design, convenient for cleaning and carrying.
· Easy to roll design with finely separated edges.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Roll Model
  • Color
    Green
  • Thickness(mm)
    20.5
  • OP (Color Signal)
    G
  • Material
    EVA
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Length

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
JAN Code

Refine by

  • 4903180503780
  • 4903180503834
  • 4903180503889
  • 4903180503933
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
900
4903180503780
12 Day(s)
-

Part Number : F-121-6-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    600
  • Length
    900
  • Thickness(mm)
    20.5
  • JAN Code
    4903180503780
  • Mass
    2.3kg
  • OP (Color Signal)
    G
  • Material
    EVA
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
1 pc.
900
1200
4903180503834
12 Day(s)
-

Part Number : F-121-12-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1200
  • Thickness(mm)
    20.5
  • JAN Code
    4903180503834
  • Mass
    4.6kg
  • OP (Color Signal)
    G
  • Material
    EVA
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
1 pc.
900
1500
4903180503889
12 Day(s)
-

Part Number : F-121-15-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1500
  • Thickness(mm)
    20.5
  • JAN Code
    4903180503889
  • Mass
    5.8kg
  • OP (Color Signal)
    G
  • Material
    EVA
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
1 pc.
900
1800
4903180503933
12 Day(s)
-

Part Number : F-121-18-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1800
  • Thickness(mm)
    20.5
  • JAN Code
    4903180503933
  • Mass
    7kg
  • OP (Color Signal)
    G
  • Material
    EVA
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)