(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Evac Brush Hard Mat YL

Click this image to zoom it.

Move the mouse over the image to zoom

Evac Brush Hard Mat YL

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Double effect of tough bristles and brushes removes mud and small dirt particles.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Thickness(mm)
    22
  • OP (Color Signal)
    GR
  • Material
    Main Unit (Base): EVA; Main Unit (Brush): Nylon
  • Notes
    Because of the joint system, the finished size will be the combined size of the main piece, edge piece and the corner. #3 and #6 are G/GR only. The resin mat may stretch due to seasonal changes such as temperature. Dropping it during operation may cause a gap to occur in the outer frame.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 450
  • 600
  • Clear
Length

Refine by

  • 750
  • 900
  • Clear
JAN Code

Refine by

  • 4903180309740
  • 4903180309801
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
450
750
4903180309740
12 Day(s)
-

Part Number : F-117-3-GR
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    450
  • Length
    750
  • Thickness(mm)
    22
  • JAN Code
    4903180309740
  • Mass
    2890g
  • OP (Color Signal)
    GR
  • Material
    Main Unit (Base): EVA; Main Unit (Brush): Nylon
  • Notes
    Because of the joint system, the finished size will be the combined size of the main piece, edge piece and the corner. #3 and #6 are G/GR only. The resin mat may stretch due to seasonal changes such as temperature. Dropping it during operation may cause a gap to occur in the outer frame.
1 pc.
600
900
4903180309801
12 Day(s)
-

Part Number : F-117-6-GR
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    600
  • Length
    900
  • Thickness(mm)
    22
  • JAN Code
    4903180309801
  • Mass
    3550g
  • OP (Color Signal)
    GR
  • Material
    Main Unit (Base): EVA; Main Unit (Brush): Nylon
  • Notes
    Because of the joint system, the finished size will be the combined size of the main piece, edge piece and the corner. #3 and #6 are G/GR only. The resin mat may stretch due to seasonal changes such as temperature. Dropping it during operation may cause a gap to occur in the outer frame.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)