(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
3M™ Safety-Walk™ Non-Slip Type Tape LR

3M™ Safety-Walk™ Non-Slip Type Tape LR

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Effective as a non-slip tape, and the luminous function supports quick evacuation and guidance, such as when a sudden power outage occurs. Additionally, when a flashlight is shone on the tape in the dark, the reflected light bounces back to make the tape appear like it is brightly lit, so you can see where you are walking, for improved safety. (Retroreflective function).
· For flat surfaces indoors and outdoors.
[Applications]
· For stairs, emergency exits, entrances/exits, pathways.

(i)Caution

  • With the luminous function, light energy is normally accumulated under bright conditions, and after the lighting goes out, the luminous function works for 30 to 60 minutes. The tape will not glow if it has not been exposed to light beforehand. The luminous function may lose effectiveness if used continuously for long periods around water. Regarding construction, refer to the construction manual.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Color Details
    White
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Acrylic
Part Number
Internal capacity

Refine by

  • 1 Bag (6 Sheets)
  • 1 Bag (10 Sheets)
  • Clear
Length(m)

Refine by

  • 0.3
  • 0.6
  • Clear
JAN Code

Refine by

  • 4548623718972
  • 4548623835297
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (6 Sheets)
0.3
4548623835297
1 Day(s)
-

Part Number : LRWHI30X300
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (6 Sheets)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    0.3
  • Color Details
    White
  • JAN Code
    4548623835297
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Acrylic
1 Bag (10 Sheets)
0.6
4548623718972
1 Day(s)
-

Part Number : LRWHI30X600
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    0.6
  • Color Details
    White
  • JAN Code
    4548623718972
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)