(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
3M™ Safety-Walk™ Non-Slip Type Tape F FCLES

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

3M™ Safety-Walk™ Non-Slip Type Tape F
Part Number: FCLES

Standard Unit Price: - Special Price -
Quantity: 1 Pack (96 pcs)
Days to Ship: 1 Day(s)

[Features]
· Transparent type that is not conspicuous, so it is recommended for locations where the floor surface design or scenery is important, such as in office buildings and commercial facilities.
· Tape can also be used for non-slip applications on the floors of bathrooms (washing areas).
[Applications]
· For entrances and corridors of office buildings, commercial facilities, etc. For the floors of bathrooms (washing areas).

(i)Caution

  • Regarding construction, refer to the construction manual.
  • On 18 m wind rolls, there may be two or fewer joined parts. In such cases, 350 mm has been added per location.

Specifications of FCLES

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    35
  • Length(m)
    -
  • Color Details
    Clear
  • Depth(mm)
    35
  • JAN Code
    4547452909018
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Acrylic

Please check the type/dimensions/specifications of the part FCLES in the 3M™ Safety-Walk™ Non-Slip Type Tape F series.

Products like this...

Part Number
FCLE100X5
FCLE50X5
FCLEM
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(m)
Depth
(mm)
JAN Code Internal capacity
1 Piece(s) 1 Day(s) 1005-45486232132621 Roll
1 Piece(s) 1 Day(s) 505-45486232132551 Roll

24 Pieces Per Package

1 Pack(s) 1 Day(s) 70-7045474529090251 Pack (24 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)