(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Max Guard 2550

Max Guard 2550

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Boasts excellent oil repellency and features a water pressure resistance of 2,000 mm or more.
· Suitable for oil maintenance work, machine-line maintenance, painting/coating work, dismantling work, etc.

Basic Specifications

  • Product Model
    Clean Room Wear
  • Maker Part Number
    2550
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Sizes

Refine by

  • M
  • L
  • LL
  • 3L
  • Clear
Chest circumference(cm)

Refine by

  • 75~105
  • 80~115
  • 85~125
  • 100~135
  • Clear
Height(cm)

Refine by

  • 155~170
  • 160~175
  • 165~180
  • 170~185
  • Clear
TGK Code

Refine by

  • 0137870401
  • 0137870402
  • 0137870403
  • 0137870404
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
75~105
155~170
0137870401
12 Day(s) or more
-

Part Number : 0137-87-04-01
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Sizes
    M
  • Chest circumference(cm)
    75~105
  • Height(cm)
    155~170
  • Maker Part Number
    2550
  • TGK Code
    0137870401
1 Pair
L
80~115
160~175
0137870402
12 Day(s) or more
-

Part Number : 0137-87-04-02
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Sizes
    L
  • Chest circumference(cm)
    80~115
  • Height(cm)
    160~175
  • Maker Part Number
    2550
  • TGK Code
    0137870402
1 Pair
LL
85~125
165~180
0137870403
12 Day(s) or more
-

Part Number : 0137-87-04-03
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Sizes
    LL
  • Chest circumference(cm)
    85~125
  • Height(cm)
    165~180
  • Maker Part Number
    2550
  • TGK Code
    0137870403
1 Pair
3L
100~135
170~185
0137870404
12 Day(s) or more
-

Part Number : 0137-87-04-04
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Sizes
    3L
  • Chest circumference(cm)
    100~135
  • Height(cm)
    170~185
  • Maker Part Number
    2550
  • TGK Code
    0137870404

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)