(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Tyvek Isoclean

Tyvek Isoclean

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Protective clothing that balances durability together with comfort and a low weight.
· Provides a barrier effect against particles, microbes and liquids.
· Low levels of lint.
· Manufactured using clean processes and then individually packaged.
· Can be gamma ray sterilized. Supports sterility assurance level SAL 10-6.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Part Number
    Coveralls IC253CS
  • Specifications
    Sterilization treatment (γ rays) is possible and it complies with sterilization assurance level SAL 10^-6.
  • Amount Of Content
    25 Pair
Part Number
Amount Of Content

Refine by

  • 25 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • Clear
Chest circumference(cm)

Refine by

  • ~92
  • 92~100
  • 100~108
  • 108~116
  • 116~124
  • Clear
Height(cm)

Refine by

  • 168~176
  • ~170
  • 174~182
  • 180~188
  • 186~194
  • Clear
TGK Code

Refine by

  • 0532558571
  • 0532558572
  • 0532558573
  • 0532558574
  • 0532558575
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25 Pair
S
~92
~170
0532558571
12 Day(s) or more
-

Part Number : 0532-55-85-71
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 25 Pair

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Size
    S
  • Chest circumference(cm)
    ~92
  • Height(cm)
    ~170
  • Part Number
    Coveralls IC253CS
  • TGK Code
    0532558571
  • Specifications
    Sterilization treatment (γ rays) is possible and it complies with sterilization assurance level SAL 10^-6.
25 Pair
M
92~100
168~176
0532558572
12 Day(s) or more
-

Part Number : 0532-55-85-72
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 25 Pair

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Size
    M
  • Chest circumference(cm)
    92~100
  • Height(cm)
    168~176
  • Part Number
    Coveralls IC253CS
  • TGK Code
    0532558572
  • Specifications
    Sterilization treatment (γ rays) is possible and it complies with sterilization assurance level SAL 10^-6.
25 Pair
L
100~108
174~182
0532558573
12 Day(s) or more
-

Part Number : 0532-55-85-73
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 25 Pair

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Size
    L
  • Chest circumference(cm)
    100~108
  • Height(cm)
    174~182
  • Part Number
    Coveralls IC253CS
  • TGK Code
    0532558573
  • Specifications
    Sterilization treatment (γ rays) is possible and it complies with sterilization assurance level SAL 10^-6.
25 Pair
LL
108~116
180~188
0532558574
12 Day(s) or more
-

Part Number : 0532-55-85-74
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 25 Pair

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Size
    LL
  • Chest circumference(cm)
    108~116
  • Height(cm)
    180~188
  • Part Number
    Coveralls IC253CS
  • TGK Code
    0532558574
  • Specifications
    Sterilization treatment (γ rays) is possible and it complies with sterilization assurance level SAL 10^-6.
25 Pair
3L
116~124
186~194
0532558575
12 Day(s) or more
-

Part Number : 0532-55-85-75
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 25 Pair

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Size
    3L
  • Chest circumference(cm)
    116~124
  • Height(cm)
    186~194
  • Part Number
    Coveralls IC253CS
  • TGK Code
    0532558575
  • Specifications
    Sterilization treatment (γ rays) is possible and it complies with sterilization assurance level SAL 10^-6.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)