AZ CLEAN2641 Surgical Mask (Ear Hanging)【50 Pieces Per Package】

AZ CLEAN2641 Surgical Mask (Ear Hanging)

A simple mask ideal for protection from contaminants, it features a highly functional 3-layer structure.
[Features]
· Polypropylene nonwoven 3-layer structure (rubber is polyester/polyurethane material).
· Achieves high bacteria capture efficiency and micro-particle capture efficiency.
· With ear hooks, pleats and nose fit piece specifications it fits to both sides of the mouth and the nose area.
· Securely covers all the way to the bottom of the chin.
· 50 pcs per box.
[Applications]
· Ideal for protection from infectious diseases/pollen/dust and preventing intrusion of foreign particles.

Part Number

Configured Part Number is shown.

0532-87-05-16

Part Number
0532-87-05-16
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSpecifications Product name Amount Of Content

50 Pieces Per Package

12 Day(s) or more Color: White. BFE (Bacteria Filtration Efficiency): >95%. PFE (Particle Filtration Efficiency): >95%Surgical Mask1 Box (50 Sheets)

Loading...

  1. 1

Basic Information

Product applications For general work Product Model Mask body Type 1 Pleated Type
Material Quality Mask: Polypropylene Non-Woven Fabric, Rubber: Polyester, Polyurethane, Nose Fit: Polyethylene Resin, Calcium Carbonate Part Number AZ CLEAN 2641 TGK Code 0532870516
Amount Of Content 1 Box (50 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)