One-Piece Safety Glasses 727

One-Piece Safety Glasses 727

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Surface hardened (hard-coated) on both sides of the lens with the impact resistance expected from polycarbonate construction (lens is replaceable).
· Feels soft on your ears due to the nylon frame.
· Nylon lens can handle organic solvents, such as those in paints, etc., and can be wiped down with a thinner.

Basic Specifications

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens Color
    Clear
  • UV Rays
    Cuts 99.9%
  • Product Code by Manufacturer
    727-NYLON
  • TGK Code
    0730870318
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s) or more
-

Part Number : 0730-87-03-18
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens Color
    Clear
  • UV Rays
    Cuts 99.9%
  • Product Code by Manufacturer
    727-NYLON
  • TGK Code
    0730870318
  • Weight(g)
    45
  • Lens Material
    Nylon, Hard Coat
  • Specifications
    Can be used with prescription glasses (excluding some large-sized glasses)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)