Autoclavable Goggles 930

Autoclavable Goggles 930

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Silicon used in goggle frame for excellent heat resistance (approximately 300°C).
· Autoclavable at 121°C for 20 minutes (durability will vary depending on conditions).

Basic Specifications

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Size
    190X90X90Hmm
  • When Using Width(mm)
    190
  • TGK Code
    0941250204
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15 Day(s) or more
-

Part Number : 0941-25-02-04
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Size
    190X90X90Hmm
  • When Using Width(mm)
    190
  • TGK Code
    0941250204
  • Lens Material
    PC (Polycarbonate)
  • Frame Material
    Silicon (transparent)
  • Band Material
    Silicon
  • Remark
    Durability may differ depending on autoclave conditions and frequency.
  • Specifications
    Product Number: 930, No Pores, Can Be Used with Prescription Glasses, Heat-Resistant Temperature: Approximately 300°C, Autoclavable for 20 Minutes at 121°C
  • Mass(g)
    105

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)