(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nitrist, White

Nitrist, White

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Contains 100 disposable nitrile rubber gloves that come in an easy-to-use box.
· Usable for direct contact with food such as in food processing.
· Meets the standards for food, additives, etc., based on the Food Sanitation Act of Japan (1959 Ministry of Health and Welfare Notification No. 370).
· The insides of the gloves are processed for easy wearing and removal.
· Ultra-thin type for a feel that is close to bare hands.
· Made of nitrile rubber for excellent resistance to oil.
· These elastic gloves are soft with a good fit, making them perfect even for work over long periods of time.
· These thin gloves provide a good fit, making them perfect for detailed work.
· Can be used on either hand.
· Powder-free type.

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Color
    White
  • Type
    884
  • Features 1
    Compliant with the Food Sanitation Act of Japan (Notice No. 370 of the Ministry of Health, Labour and Welfare)
  • Thickness(mm)
    0.01
  • Material Quality
    Nitrile Rubber
  • 100 pcs.
Part Number

Refine by

  • 100 pcs.
  • Clear
Size

Refine by

  • SS
  • S
  • M
  • L
  • LL
  • Clear
Quantity

Refine by

  • 0404237669
  • 0404237670
  • 0404237671
  • 0404237672
  • 0404237673
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100 pcs.
SS
0404237669
1 Day(s)
-

Part Number : 0404-23-76-69
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    SS
  • Total Length(cm)
    24
  • Color
    White
  • Type
    884
  • Quantity
    0404237669
  • Features 1
    Compliant with the Food Sanitation Act of Japan (Notice No. 370 of the Ministry of Health, Labour and Welfare)
  • Thickness(mm)
    0.01
  • Material Quality
    Nitrile Rubber
100 pcs.
S
0404237670
1 Day(s)
-

Part Number : 0404-23-76-70
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    S
  • Total Length(cm)
    24
  • Color
    White
  • Type
    884
  • Quantity
    0404237670
  • Features 1
    Compliant with the Food Sanitation Act of Japan (Notice No. 370 of the Ministry of Health, Labour and Welfare)
  • Thickness(mm)
    0.01
  • Material Quality
    Nitrile Rubber
100 pcs.
M
0404237671
1 Day(s)
-

Part Number : 0404-23-76-71
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    M
  • Total Length(cm)
    24
  • Color
    White
  • Type
    884
  • Quantity
    0404237671
  • Features 1
    Compliant with the Food Sanitation Act of Japan (Notice No. 370 of the Ministry of Health, Labour and Welfare)
  • Thickness(mm)
    0.01
  • Material Quality
    Nitrile Rubber
100 pcs.
L
0404237672
1 Day(s)
-

Part Number : 0404-23-76-72
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    24
  • Color
    White
  • Type
    884
  • Quantity
    0404237672
  • Features 1
    Compliant with the Food Sanitation Act of Japan (Notice No. 370 of the Ministry of Health, Labour and Welfare)
  • Thickness(mm)
    0.01
  • Material Quality
    Nitrile Rubber
100 pcs.
LL
0404237673
1 Day(s)
-

Part Number : 0404-23-76-73
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    LL
  • Total Length(cm)
    24
  • Color
    White
  • Type
    884
  • Quantity
    0404237673
  • Features 1
    Compliant with the Food Sanitation Act of Japan (Notice No. 370 of the Ministry of Health, Labour and Welfare)
  • Thickness(mm)
    0.01
  • Material Quality
    Nitrile Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)