• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Trash bag, 45 L 100 pieces, polypropylene bag, translucent, embossed finish

Trash bag, 45 L 100 pieces, polypropylene bag, translucent, embossed finish

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Embossed finish for easy retrieval.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (100 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
11 Day(s) or more
-

Part Number : 5-100
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Semi-Transparent
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.014×650×800
  • JAN Code
    4904182844338

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)