(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sandvik T-Max P Negative Tip Boring Bit

[Features]
· Easy to handle I.D. boring bit with excellent repeatability.
[Applications]
· Inner diameter turning/negative insert supported.
· Support from rough machining to finish machining.

Part Number

Configured Part Number is shown.

L136.31S-50-1211

Part Number
L136.31S-50-1211
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Application Internal Diameter Details Type Inner diameter turning/negative tip supported. Supports operations from rough machining to finishing. Trusco Code 609-7383

Please check the type/dimensions/specifications of the part L136.31S-50-1211 in the Sandvik T-Max P Negative Tip Boring Bit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)