(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sandvik CoroTurn SL70 HP Cutting Head (Part Numbers)

Sandvik CoroTurn SL70 HP Cutting Head

[Features]
· A cutting head with high clamp rigidity for plunging and grooving.
· Provides even higher tool rigidity with a larger coupling part.
· Unique rail locking seat and V-type seat securely receive lateral cutting force, delivering highly stable machining. (Patent Acquired)
[Applications]
· For cutting off and groove machining.
· For machining parts with complex shapes such as turbine discs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SL70L123L50AHP
SL70R123G15AHP
SL70R123L50AHP
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Groove Depth
(mm)
Selfishly insert seat size code Dimension L1
(mm)
Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 50Left-handL186.5105605-6318
1 Piece(s) 12 Day(s) 15Right-handG15.54100605-6334
1 Piece(s) 12 Day(s) 50Right-handL186.5105605-6377

Loading...

  1. 1

Basic Information

Application Cutting off Dimension L3(mm) 14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)