(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digimatic Spherical Face Micrometer (Part Numbers)

Digimatic Spherical Face Micrometer

[Features]
· Suitable for cylindrical component measurements such as hollow tube thickness.
· Conforms to CE standards.
[Applications]
· For measuring the thickness of curved surfaces and hollow tubes.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
BMS-25MX
BMS-50MX
Part NumberMinimum order quantityVolume DiscountDays to ShipType Maximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No JAN Code Trusco Code
1 Piece(s) 1 Day(s) Special Micrometer16 ~ 250–25395-251-304946368689302772-9057
1 Piece(s) 1 Day(s) Standard Micrometer26 ~ 5025–50395-252-304946368689319772-9065

Loading...

  1. 1

Basic Information

Display Method Digital Waterproof Function Not Included With / Without Measurement Data Output Terminal Included
Minimum amount of display(mm) 0.001 Instrument Error(µm) ±2 Constant Pressure Device Ratchet Stop
Measurement Surface Shape Single Spherical Surface Type (with Cemented Carbide Tip) IP Protection Level Degree of protection for enclosure: IP65 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)
Minimum Measured Internal Diameter(mm) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)