(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digimatic Tube Micrometer

Digimatic Tube Micrometer

[Features]
· Select the type of measuring face according to the application.
· Conforms to CE standards.
[Applications]
· For measuring the thickness of small-diameter hollow tubes.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BMB1-25MX

 
Part Number
BMB1-25MX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 16 ~ 25
Waterproof Function Not Included With / Without Measurement Data Output Terminal Included Measuring Range(mm) 0–25
Minimum amount of display(mm) 0.001 Instrument Error(µm) ±3 Code No / Symbols / Part No 395-261-30
Constant Pressure Device Ratchet Stop Measurement Surface Shape Spherical Rod Type (Includes Cemented Carbide Tip) JAN Code 4946368689463
Trusco Code 772-8964 IP Protection Level Degree of protection for enclosure: IP65 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)
Minimum Measured Internal Diameter(mm) 2

Please check the type/dimensions/specifications of the part BMB1-25MX in the Digimatic Tube Micrometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)