(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dial Caliper

Dial Caliper

[Features]
· Calipers for taking readings using a rack and pinion driven expansion mechanism.
[Applications]
· Step measurement, outside measurement, inside measurement and depth measurement.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D30TX

 
Part Number
D30TX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Dial Maximum Measuring Length (Adjustment Range(mm) 201 ~ 300
Waterproof Function Not Included With / Without measurement data output terminal Not Included Depth Bar W / WO Included
Solar Panel Not Included Measuring Range(mm) 0–300 Code No / Symbols / Part No 505-745
JAN Code 4946368688725 Trusco Code 763-2878 Instrument Error(mm) ±0.04
Minimum Display Value(mm) 0.02 Exterior Jaw(mm) 64 Internal jaws(mm) 22

Please check the type/dimensions/specifications of the part D30TX in the Dial Caliper series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)