• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Handy Magna A-2

Handy Magna A-2

[Features]
· A best-selling portable magnetizer.
· Ideal for inspection of welded parts and structures at chemical plants, etc.
[Applications]
· For weld point inspection, chemical plant equipment inspections, and infrastructural equipment inspections.

Features

●Best selling commodity of portable type magnetizer.
●Ideal for inspection of welded parts, structure such as chemical plants etc.

Usage

●For various welded part inspection, chemical plant equipment inspection, infrastructure equipment inspection.

Specification

●Standard:JIS Z 2320-3, JIS Z 2321, ASME SeC.V
●SPQ(piece):1
●Power Supply: AC100V
●Inner Pole Dimension: 110mm
●Magnetic Pole Cross-Section Dimension: 20mm x 20mm
●Lifting Power: 10 Pounds(4.5 kg) or more

Accessories

●Cable (5m), Removable type Universal Yoke, Steel Storage Case
Part Number
A-2-50
A-2-60
Part NumberVolume DiscountDays to ShipFrequency
(Hz)
Trusco Code Mass
(kg)
Set Content
10 Day(s) or more 50764-45582Cable (5 m), Removable Universal Yoke, Steel Storage Case
10 Day(s) or more 60764-45662Cable (5 m), Removable Universal Yoke, Steel Storage Case

Loading...

  1. 1

Basic Information

Standard JIS Z 2320-3、JIS Z 2321、ASME Sec.V Power Supply(V) AC100 Magnetic Pole Inner Dimensions(mm) 110
Magnetic Pole Cross-Section Dimensions(mm) 20×20 Lifting Power 10 lb. (4.5 kg) or greater

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)