(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Data Stopwatch

Data Stopwatch

[Features]
· Measured data can be managed using a personal computer.
· · Using the dedicated reader (sold separately), measurement data can be transferred to a personal computer in a single action.

Part Number

Configured Part Number is shown.

SVAJ701

Part Number
SVAJ701
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Stop Watch Maximum Timekeeping 100 hours Minimum Timekeeping(Second) 1/100
JAN Code 4954628431066 Trusco Code 756-6468 Power Supply Equipped with solar charging function
Material · Plastic case, stainless steel back cover, acrylic glass Measurement items Power save/sleep, data transmission via NFC, stopwatch, lap/split/running lap measurements, memory recall, full automatic calendar feature Features · Measured data can be managed using a personal computer. · · Using the dedicated reader (sold separately), measurement data can be transferred to a personal computer in a single action.

Please check the type/dimensions/specifications of the part SVAJ701 in the Data Stopwatch series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)