(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
VDE Torque Driver Set

VDE Torque Driver Set

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· This is an insulated type torque screwdriver. (1,000 V insulated)
· This product conforms to European Standard EN60900.
· Special grip design provides an easy grip and comfortable fit.
[Applications]
· General tightening work.

Basic Specifications

  • Torque Adjustable Range (cN·m)
    120~300
  • Minimum Scale (cN·m)
    10
  • Length (mm)
    192
  • Burden Direction
    Right
  • JAN Code
    4013288168375
  • Trusco Code
    478-7285
  • Set Content
    074750 Main Unit, Bit (total length 154 mm): +1, +2, Positive 1, Positive 2, +-Positive 1, +-Positive 2, T10, T15, T20, T25, -2.5, -3.5, -4.0, -5.5
  • Number of Sets(Point)
    15
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 059291
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Torque Adjustable Range (cN·m)
    120~300
  • Minimum Scale (cN·m)
    10
  • Length (mm)
    192
  • Burden Direction
    Right
  • JAN Code
    4013288168375
  • Trusco Code
    478-7285
  • Set Content
    074750 Main Unit, Bit (total length 154 mm): +1, +2, Positive 1, Positive 2, +-Positive 1, +-Positive 2, T10, T15, T20, T25, -2.5, -3.5, -4.0, -5.5
  • Number of Sets(Point)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)