(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bit For Torque Screwdriver

Bit For Torque Screwdriver

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· A hex bit for the Kanon torque screwdrivers.
· A hex bit for LTDK/DPSK.

Basic Specifications

  • Overall length (mm)
    70
  • Type
    Universal
  • Applicable Torque Screwdriver
    CN60STDK, N10STDK, CN60LTDK to N10LTDK, CN15LTDK-H, CN30LTDK-H, CN100DPSK to CN500DPSK, CN100DPSK-L to CN500DPSK-L
  • JAN Code
    4571126291772
  • Trusco Code
    392-3525
  • Mass(g)
    24.5
  • Product Name
    Kanon Bit for torque screwdriver, SB type HEXBIT8
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : SBHEXBIT8
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall length (mm)
    70
  • Type
    Universal
  • Applicable Torque Screwdriver
    CN60STDK, N10STDK, CN60LTDK to N10LTDK, CN15LTDK-H, CN30LTDK-H, CN100DPSK to CN500DPSK, CN100DPSK-L to CN500DPSK-L
  • JAN Code
    4571126291772
  • Trusco Code
    392-3525
  • Mass(g)
    24.5
  • Product Name
    Kanon Bit for torque screwdriver, SB type HEXBIT8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)