(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Tool Set (Square Drive 12.7 mm)

Tool Set (Square Drive 12.7 mm)

[Features]
· A set with carefully selected tools suitable for maintenance of all types of industrial machinery.
· Features a compact 2‑level case.

Part Number

Configured Part Number is shown.

TSS460BK

Part Number
TSS460BK
Part NumberVolume DiscountDays to Ship
2 Day(s)

Loading...

  1. 1

Basic Information

Case Size (Frontage x Depth x Height)(mm) 433 × 220 × 195 Set Content(Point) 46 Tool case color Matte black
JAN Code 4953488290677 Trusco Code 405-8011

Please check the type/dimensions/specifications of the part TSS460BK in the Tool Set (Square Drive 12.7 mm) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)