• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/3/2019 sampai dengan 6:00 pada tanggal 25/3/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/3/2019 to 6:00 (WIB) 25/3/2019. We apologize for the inconvenience.
Tool Set (Insertion Angle 12.7 mm) TS4100

Tool Set (Insertion Angle 12.7 mm) TS4100

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Metal trays are used, making tool insertion and removal easy.
· Resistant to impact, it can be used anywhere.
· A tool set of carefully selected frequently used products.
· The top level of the case is a drawer.
[Applications]
· A tool set mainly used for assembly and maintenance of industrial machines.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    395×230×120
  • Set Content(Point)
    36
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    9000
  • JAN Code
    4992676002104
  • Trusco Code
    396-1231
  • Ordering Unit
    1 Set

Details

Part Number
Ordering Unit

Refine by

  • 1 Set
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
1 Set
8 Day(s)
-

Part Number : TS4100
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    395×230×120
  • Set Content(Point)
    36
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    9000
  • JAN Code
    4992676002104
  • Trusco Code
    396-1231
  • Specifications
    Made in factory with JIS certification displayed

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopting a metal tray that is easy to put in and out.
●Can be used anywhere because it is strong against shocks.
●A tool set that commodity which are frequently used especially are carefully selected.
●The case stage is a drawer type.

Specification

●Case Dimension(mm) W x D x H:395 x 230 x 120
●Set Contents(piece):36
●SPQ(set):1