(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket Wrench Set (12-Point Type)

Socket Wrench Set (12-Point Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· A set of socket wrenches suitable for maintenance of machinery.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Handle content
    Ratchet Handle (RH-611), T-Type Slide Handle (TH-631), Extension Bar (ETB-651: 200 mm, ETB-652: 400 mm)
  • Weight(g)
    12,000
  • JAN Code
    4938905007052
  • Trusco Code
    769-7228
  • Set contents
    12 points
  • Socket contents
    12 point 6S-26, 29, 32, 35, 38, 41, 46, 50
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : S-6108
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Handle content
    Ratchet Handle (RH-611), T-Type Slide Handle (TH-631), Extension Bar (ETB-651: 200 mm, ETB-652: 400 mm)
  • Weight(g)
    12,000
  • JAN Code
    4938905007052
  • Trusco Code
    769-7228
  • Set contents
    12 points
  • Socket contents
    12 point 6S-26, 29, 32, 35, 38, 41, 46, 50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)