Torx® Bit Socket Set

Torx® Bit Socket Set

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· A Torx® socket following hexagon socket production technology synonymous with HAZET.
· A perfect balance between strength and viscosity has been achieved through the specific use of materials suitable for the socket portion and blade. Finished with a titanium coating, providing wear resistance.
· A short blade.
· Knurling around the socket reduces slippage due to oil during handling.
[Applications]
· Industrial machinery/automobiles/motorcycles, etc.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Insertion Angle(mm)
    9.5
  • Set Contents Accessories
    Socket Tool
  • Set Content
    8802-T15、T20、T25、T27、T30、T40、T45、T50
  • Set Contents (Items)
    8
  • Mass
    431g
  • JAN Code
    4000896039784
  • Trusco Code
    584-4835
  • Number Contained In A Packet
    1S(8802-T15、T20、T25、T27、T30、T40、T45、T50)
Part Number
Number Contained In A Packet

Refine by

  • 1S(8802-T15、T20、T25、T27、T30、T40、T45、T50)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S(8802-T15、T20、T25、T27、T30、T40、T45、T50)
9 Day(s) or more
-

Part Number : 8802T-8H
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1S(8802-T15、T20、T25、T27、T30、T40、T45、T50)

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Insertion Angle(mm)
    9.5
  • Set Contents Accessories
    Socket Tool
  • Set Content
    8802-T15、T20、T25、T27、T30、T40、T45、T50
  • Set Contents (Items)
    8
  • Mass
    431g
  • JAN Code
    4000896039784
  • Trusco Code
    584-4835

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)