(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Torx® Bit Socket Insertion Angle 12.7 mm

Torx® Bit Socket Insertion Angle 12.7 mm

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A Torx® socket following hexagon socket production technology synonymous with HAZET.
· A perfect balance between strength and viscosity has been achieved through the specific use of materials suitable for the socket portion and blade. Finished with a titanium coating, providing wear resistance.
· A short blade.
· Knurling around the socket reduces slippage due to oil during handling.
[Applications]
· Industrial machinery/large vehicles/construction equipment maintenance, etc.

Basic Specifications

Part Number
Opposite side dimensions(mm)

Refine by

  • 3.86
  • 4.43
  • 4.99
  • 5.52
  • 6.65
  • 7.82
  • 8.83
  • 11.22
  • 13.25
  • Clear
Nominal No.

Refine by

  • T20
  • T25
  • T27
  • T30
  • T40
  • T45
  • T50
  • T55
  • T60
  • Clear
Mass

Refine by

  • 63
  • 64
  • 65
  • 67
  • 72
  • 78
  • 117
  • 120
  • Clear
JAN Code

Refine by

  • 4000896047475
  • 4000896047482
  • 4000896047499
  • 4000896047505
  • 4000896047512
  • 4000896047529
  • 4000896047543
  • 4000896047574
  • 4000896047598
  • Clear
Trusco Code

Refine by

  • 584-4932
  • 584-4924
  • 584-4916
  • 584-4908
  • 584-4894
  • 584-4886
  • 584-4878
  • 584-4860
  • 584-4851
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3.86
T20
63
4000896047475
584-4851
12 Day(s)
-

Part Number : 992-T20
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    3.86
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T20
  • Mass
    63
  • JAN Code
    4000896047475
  • Trusco Code
    584-4851
4.43
T25
64
4000896047482
584-4860
12 Day(s)
-

Part Number : 992-T25
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    4.43
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T25
  • Mass
    64
  • JAN Code
    4000896047482
  • Trusco Code
    584-4860
4.99
T27
63
4000896047499
584-4878
12 Day(s)
-

Part Number : 992-T27
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    4.99
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T27
  • Mass
    63
  • JAN Code
    4000896047499
  • Trusco Code
    584-4878
5.52
T30
72
4000896047505
584-4886
12 Day(s)
-

Part Number : 992-T30
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5.52
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T30
  • Mass
    72
  • JAN Code
    4000896047505
  • Trusco Code
    584-4886
6.65
T40
65
4000896047512
584-4894
Quote
-

Part Number : 992-T40
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.65
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T40
  • Mass
    65
  • JAN Code
    4000896047512
  • Trusco Code
    584-4894
7.82
T45
67
4000896047529
584-4908
12 Day(s)
-

Part Number : 992-T45
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    7.82
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T45
  • Mass
    67
  • JAN Code
    4000896047529
  • Trusco Code
    584-4908
8.83
T50
78
4000896047543
584-4916
12 Day(s)
-

Part Number : 992-T50
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8.83
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T50
  • Mass
    78
  • JAN Code
    4000896047543
  • Trusco Code
    584-4916
11.22
T55
120
4000896047574
584-4924
12 Day(s)
-

Part Number : 992-T55
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    11.22
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T55
  • Mass
    120
  • JAN Code
    4000896047574
  • Trusco Code
    584-4924
13.25
T60
117
4000896047598
584-4932
8 Day(s)
-

Part Number : 992-T60
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13.25
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    55
  • Nominal No.
    T60
  • Mass
    117
  • JAN Code
    4000896047598
  • Trusco Code
    584-4932

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)