(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Universal Socket Set (6-Point Type)

Universal Socket Set (6-Point Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The chrome-plated finish protects the wrench from rust and dirt.
[Applications]
· For engineers.
· Maintenance workers.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Insertion Angle(mm)
    9.5
  • JAN Code
    4547230100286
  • Trusco Code
    757-5271
  • Number Contained In A Packet
    1S(8、10、11、12、13、14、15、16、17、18、19)
Part Number
Number Contained In A Packet

Refine by

  • 1S(8、10、11、12、13、14、15、16、17、18、19)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S(8、10、11、12、13、14、15、16、17、18、19)
Quote
-

Part Number : JHW31939
Days to Ship Quote
Standard Unit Price -
Quantity 1S(8、10、11、12、13、14、15、16、17、18、19)

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Insertion Angle(mm)
    9.5
  • JAN Code
    4547230100286
  • Trusco Code
    757-5271

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)